MITSUBISHI ELECTRIC Changes for the Better
Sweden

Here you will be able to find information about our Product Lifecycle Stages and End of Life-information (EOL).

Do you want a complete list within a certain product area? Please contact us, and we will help you. 

GOT2000

GT25-WLAN - Wireless LAN Communication unitAffects the following model: GT25-WLAN
End of Life documentEOL-HMI-230817-1891-SCA.pdf

FX3 Series

FX3U-ENET Ethernet Modules Includes the following modules: FX3-ENET, FX3-ENETADP, FX3-ENETP502
End of Life documentEOL-PLC-231006-1912-SCA.pdf
FX3 Series Display UnitsIncludes the following modules: FX3S-5DM,FX3G-5DM,FX3U-7DM,FX3U-7DM-HLD,FX-30P
End of Life documentEOL-PLC-231006-1911-SCA.pdf

FX2N Series

FX2N-64DNET DeviceNet ModulesIncludes the following module: FX2N-64DNET
End of Life documentEOL-PLC-240105-1933-SCA.pdf
FX2NC-32BL BatteryIncludes the following model: FX2NC-32BL Battery
End of Life documentEOL-PLC-240221-1941-SCA.pdf
FX2N Intelligent modulesIncludes the following modules: FX2N-2AD, FX2N-2DA, FX2N-5A, FX2N-8AD, FX2N-10PG, FX2N-32CCL
End of Life documentEOL-PLC-220901-1651-SCA.pdf

F/FX/FX1/FX2 Series

Alpha2 Series

Alpha2 Serie Complete SerieIncludes complete serie: AL2-10MR-A, AL2-14MR-A, AL2-24MR-A, AL2-10MR-D, AL2-14MR-D, AL2-24MR-D, AL2-4EX, AL2-4EX-A2, AL2-4EYR, AL2-4EYT, AL2-2DA, AL2-2PT-ADP, AL2-2TC-ADP, AL-232CAB, AL2-GSM-CAB, AL2-EEPROM-2
End of Life documentEOL-PLC-240228-1942-SCA.pdf

Q Series

Q Series QnUD/UDE/UDH/UDEH CPU'sIncludes following CPU's: Q03UDCPU, Q03UDECPU, Q04UDHCPU, Q04UDEHCPU, Q06UDHCPU, Q06UDEHCPU, Q10UDHCPU, Q10UDEHCPU, Q13UDHCPU, Q13UDEHCPU, Q20UDHCPU, Q20UDEHCPU, Q26UDHCPU, Q26UDEHCPU
End of Life documentEOL-PLC-240112-1934-SCA.pdf
Q Series Process CPU'sIncludes following CPU's: Q02PHCPU,Q06PHCPU, Q12PHCPU,Q25PHCPU,Q12PHCPU(C),Q25PHCPU(C)
End of Life documentEOL-PLC-190605-1081-SCA.pdf
Q Series Redundant CPU's and peripheralsIncludes following CPU's: Q12PRHCPU,Q25PRHCPU,Q65WRB,QC10TR,QC30TR,Q12PRHCPU(C),Q25PRHCPU(C),Q65WRB(C)
End of Life documentEOL-PLC-201102-1352-SCA.pdf

L Series

Various models L02CPU, CC-Link IE Field Network modulesIncludes following modules: L02CPU-P, L02SCPU, L02SCPU-P, LX28, LY20S6, LY28S1A, QX90H, WS0-TBC4,NZ2GF2S2-16S, NZ2MFB2-16A, NZ2MF2S1-32T, NZ2MF2S1-32TE1, NZ2MF2S2-16A, NZ2MF2S2-16R,
End of Life documentEOL-PLC-240408-1961-SCA.pdf

ST Series

ST1 Slice IO Series - complete serieST1 Complete series - ST1H-PB,ST1H-BT,ST1X2-DE1-1pc,ST1X4-DE1-1pc,ST1X16-DE1,ST1X1616-DE1-S1,ST1Y2-TE2-1pc,ST1Y16-TE2,ST1Y16-TPE3,ST1Y2-R2-1pc,ST1AD2-V,ST1AD2-I,ST1TD2,ST1RD2,ST1DA1-I-F01,ST1DA2-V-F01,ST1PSD,ST1PDD,ST1SS1, ST1B-S4P2-H-SET,ST1B-S4P2-R-SET,ST1B-S4P2-D,ST1B-S4X2,ST1B-S6X4,ST1B-S4X16,ST1B-S6X32,ST1B-S3Y2,ST1B-S3Y16,ST1B-S4IR2,ST1B-S4TD2,ST1B-E4P2-H-SET,ST1B-E4P2-R-SET,ST1B-E4P2-D,ST1B-E4X2,ST1B-E6X4,ST1B-E4X16,ST1B-E6X32,ST1B-E3Y2,ST1B-E3Y16,ST1B-E4IR2,ST1B-E4TD2,
End of Life documentEOL-PLC-181029-0941-RevB-SCA.pdf

STLite Series

STLite Slice IO Complete SerieIncludes following models: STL-PB1, STL-BT1, STL-ETH2, STL-DI8-V1, STL-DI8-V2, STL-DO4, STL-DO8,  STL-RO2, STL-AD2-V, STL-AD2-I, STL-AD4-V1, STL-AD4-V2, STL-AD4-I, STL-DA2-I, STL-DA2-V, STL-DA4-V1, STL-DA4-V2, STL-DA4-I, STL-TI2
End of Life documentEOL-PLC-240126-1935-SCA.pdf

FR-E700 Series

FR-E700 Series General-Purpose InvertersAffects the complete series
End of Life documentEOL-INV-221209-1671-SCA.pdf

Motion Controllers

Q-Motion ControllersIncludes the following model: MR-MC2 positioning boards
End of Life documentEOL-SVO-240308-1953-SCA.pdf

General

Robot Teaching Box for CR750/CR751/ CR800 series controllerIncludes the following models: R56TB / R57TB
End of Life documentEOL-ROB-230801-1881-SCA.pdf