MITSUBISHI ELECTRIC Changes for the Better

UCON-A460A-W(05)

Material number 702687
Controller; AC 380 - 460V Inst. trip (Time delay adj.), a-contact

FA-ACB: Electrical Option

SeriesAE-SW SERIES
TypeUNDERVOLTAGE TRIP DEVICE

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)475
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO