MITSUBISHI ELECTRIC Changes for the Better
Sweden

PLC Q Series Voltage Converter for Energy Measurement Modules QE81/83WH4W

FA-MOD PLC: Information Module

SeriesMELSEC-Q SERIES
TypeENERGY MEASUREMENT MODULE

Product Dimensions & Weight

Width (mm)43
Height (mm)155
Depth (mm)111
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT
EACNON-COMPLIANT

Product Packaging

Cardboard (g)46
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO