MEsoftstart Industrial Pro series (100A-900A)

For complex applications with advanced configuration and control options Reliability, robustness and safety built in to increase productivity and plant availability Full touch-screen configuration of the most complex motor soft start and stop curves, protections and control options 100A to 900A frame sizes for motors from 11kW to 1400kW Available for 400Vac, 525Vac or 690Vac supply
Whitepaper: Advanced motion applications to drive machine builders' competitiveness
An easy guide on What to look for in motion control systems to deliver futureproof applications.