MITSUBISHI ELECTRIC Changes for the Better

Q170MCPU

Material number 221835
STAND ALONE MOTION CONTROLLER

FA-Servo-Motion: Motion Controller

Number of Axes16
RS-2321
Outputs2
TypeMOTION CPU
Program Capacity20K
Command InterfaceSSCNET III
USB1
Ethernet Port1
Inputs4
Program Capacity UnitSTEPS
SeriesMELSEC-Q SERIES

Product Dimensions & Weight

Depth (mm)135
Weight (kg)0,9
Width (mm)52
Height (mm)178

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)195
Steel (g)0
Glass (g)0
Other plastic (g)60
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119313-12-1, 71868-10-5, 110-71-4, 3147-75-9, 7439-92-1, 80-05-7
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO