MITSUBISHI ELECTRIC Changes for the Better
Sweden

PLC Q Series Base unit iQ CPU, power supply, 12 I/O slots

FA-MOD PLC: Base Rack

SeriesMELSEC-Q SERIES
TypeMAIN BASE UNIT
Slots12
Slots for Power Supply1

Product Dimensions & Weight

Width (mm)439
Height (mm)98
Depth (mm)44,1
Weight (kg)0,54

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)295
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO