Series | MELSEC-Q SERIES |
---|---|
Type | EXTENSION CABLE |
Cable Length (m) | 3 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,LR,NK |
UKCA | COMPLIANT |
Cardboard (g) | 100 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 1 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 123-77-3, 7439-92-1 |
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |