MITSUBISHI ELECTRIC Changes for the Better
Sweden

PLC Q Series Temperature control unit 4 channel Pt100; broken wire detection

FA-MOD PLC: Temperature Module

SeriesMELSEC-Q SERIES
TypeTEMPERATURE CONTROL
Occupied I/O Points on PLC32
Integrated Analogue Inputs4
Input TypeRTD
Applicable RTD TypeJPT100, PT100
Int. Current Consumption (A)0,33

Product Dimensions & Weight

Width (mm)55
Height (mm)98
Depth (mm)112
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)33
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO